Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Head style | HEX | Hex |
| InspectionText | <br>** CERTIFICATE OF COMPLIANCE ** <br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance <br><br>specifications as per detailed engineering drawings and ISO 9001-2015 requirements. <br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with <br><br>the requirements of our Quality Program and are certified to meet all general performance specifications stated in our current <br><br>published catalogs. <br><br>CERTIFIED BY: <br><br><br>_________________________________________ <br><br>Wes Featherston <br>Sr. Quality Engineer <br>Danfoss Power Solutions - Airflex Division <br>9919 Clinton Rd. <br>Brooklyn, OH 44144 | |
| Material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread length IN | 0.750 | |
| Thread size | 1/2-13 | 1/2-13 |
| Thread type | UNC | UNC |
