HEX SOC HD SHLD SCR
000345X0013
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread length IN | | 0.875 |
| Thread size | 5/8-11 | 5/8-11 |
| Thread type | UNC | UNC |