Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000345X0060
HEX SOC HD SHLDR SCR 1.00 DIA X 3.00 LG
000345X0060
Where to buy
Export PDF
Tools
Add to comparison
000345X0060
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Head style
HEX
Hex
Material
CARBON STEEL
Carbon steel
Sub brand
AIRFLEX
Airflex
Thread length IN
1.000
Thread size
3/4-10
3/4-10
Thread type
UNC
UNC