Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000348X0001
BEARING CUP
000348X0001
Tools
Add to comparison
Add to comparison
000348X0001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.130
Product height mm
181.102
Product width in
7.130
Product width mm
181.102
Sub brand
AIRFLEX
Airflex