Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000348X0050
TIMKEN BEARING CUP
000348X0050
Where to buy
Export PDF
Tools
Add to comparison
000348X0050
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.875
Product height mm
225.425
Product width in
8.875
Product width mm
225.425
Sub brand
AIRFLEX
Airflex