TIMKEN BRG CUP
000348X0080
Tools000348X0080 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 0.813 |
| Product length mm | 20.650 |
| Product width in | 15.000 |
| Product width mm | 381 |
| Sub brand | Airflex |