Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.130 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 2.0000 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.000 | |
| Product width mm | 50.8 | |
| Sub brand | AIRFLEX | Airflex |
| Thickness IN | 1.750 |
