+TETRASEAL {7-4}{15-1}
000350X0014
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 0.125 |
| Product length mm | | 3.175 |
| Product width in | | 1.250 |
| Product width mm | | 31.750 |
| Sub brand | AIRFLEX | Airflex |