SAFETY WIRING CLIP
000379X0002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.562 |
| Product height mm | | 14.275 |
| Product length in | | 0.470 |
| Product length mm | | 11.938 |
| Product width in | | 0.562 |
| Product width mm | | 14.275 |
| Sub brand | AIRFLEX | Airflex |