SAFETY WIRING CLIP
000379X0003
Tools000379X0003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 0.510 |
| Product length mm | 12.954 |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Sub brand | Airflex |