Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000379X0004
+SAFETY WIRING CLIP {7-4}{15-4}
000379X0004
Tools
Add to comparison
Add to comparison
000379X0004
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.812
Product height mm
20.625
Product length in
0.590
Product length mm
14.986
Product width in
0.812
Product width mm
20.625
Sub brand
AIRFLEX
Airflex