ROLL PIN
000382X0027
Tools000382X0027 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Sub brand | Airflex |