Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000402X0020
LIP SEAL
000402X0020
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000402X0020
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Durometer
70
70
Inside diameter IN
24.500
Outside diameter IN
25.0000
Sub brand
AIRFLEX
Airflex
Thickness IN
0.250