SEAL-LIP
000402X0028
Tools000402X0028 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 8.500 |
| Product width mm | 215.900 |
| Sub brand | Airflex |