SEAL-LIP
000402X0046
Tools000402X0046 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.500 |
| Product height mm | 241.300 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 9.500 |
| Product width mm | 241.300 |
| Sub brand | Airflex |