LIP SEAL
000402X0091
Tools000402X0091 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | | 14.250 |
| Item type | SEAL | Seal |
| Outside diameter IN | | 14.7500 |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Sub brand | AIRFLEX | Airflex |
| Thickness IN | | 0.250 |