Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000431X0010
LIP SEAL
000431X0010
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000431X0010
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Durometer
80
80
Inside diameter IN
10.920
Outside diameter IN
11.5200
Product material
VITON
Viton
Sub brand
AIRFLEX
Airflex
Thickness IN
0.240