Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000435X0003
SEAL-CAN LIP, 2.438 OD X 1.938 ID
000435X0003
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000435X0003
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.438
Product height mm
61.925
Product length in
0.190
Product length mm
4.826
Product width in
2.438
Product width mm
61.925
Sub brand
AIRFLEX
Airflex