BD BAYONET ASSY 21.780-product-details

BD BAYONET ASSY 21.780

010522-0019


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsBayonet Assembly and Tube
Product height in1.124
Product height mm28.550
Product length in1.124
Product length mm28.550
Sub brandAirflex