BD BAYONET ASSY 13.125-product-details

BD BAYONET ASSY 13.125

010522-0042


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package ContentsBayonet Assembly and Tube
Product height in1.124
Product height mm28.550
Product length in1.124
Product length mm28.550
Sub brandAirflex