Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAYONET ASSEMBLY AND TUBE | Bayonet Assembly and Tube |
| Product height in | 1.124 | |
| Product height mm | 28.550 | |
| Product length in | 1.124 | |
| Product length mm | 28.550 | |
| Sub brand | AIRFLEX | Airflex |