BD BAYONET TUBE 17.250-product-details

BD BAYONET TUBE 17.250

010525-0011


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsBayonet Assembly and Tube
Product height in0.750
Product height mm19.050
Product length in0.750
Product length mm19.050
Sub brandAirflex