BD BAYONET TUBE 12.375-product-details

BD BAYONET TUBE 12.375

010525-0042


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsBayonet Assembly and Tube
Product height in0.750
Product height mm19.050
Product length in0.750
Product length mm19.050
Sub brandAirflex