Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAYONET ASSEMBLY AND TUBE | Bayonet Assembly and Tube |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.750 | |
| Product length mm | 19.050 | |
| Sub brand | AIRFLEX | Airflex |