Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
010942-01
SHAFT, 1 1/2 RH ROTORSEAL L/LAP
010942-01
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
010942-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.219
Product height mm
56.363
Product length in
2.219
Product length mm
56.363
Product width in
5.250
Product width mm
133.350
Sub brand
AIRFLEX
Airflex