Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
104908AA
ASSEMBLY, 3/4 RH ROTORSEAL W/HOSE, CPLG
104908AA
Where to buy
Export PDF
Tools
Add to comparison
104908AA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.000
Product height mm
482.600
Product length in
6.940
Product length mm
176.276
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex