Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
104909AA
ASSEMBLY, 1 RH ROTORSEAL W/HOSE, CPLG
104909AA
Tools
Add to comparison
Add to comparison
104909AA
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.000
Product height mm
482.600
Product length in
7.000
Product length mm
177.800
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex