Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1-11 1/2 |
| Item type | Single passage rotorseal |
| Number of passages | 1 |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 7.562 |
| Product length mm | 192.075 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Sub brand | Airflex |
| Type | 1 RH |
