Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
104921B
ASSEMBLY, B3 ROTORSEAL W/HOSE AND QRV
104921B
Tools
Add to comparison
Add to comparison
104921B
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
16.937
Product height mm
430.200
Product length in
4.391
Product length mm
111.531
Product width in
1.625
Product width mm
41.275
Sub brand
AIRFLEX
Airflex