BD R/S BAYONET SFT CONN
105230G
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Inlet port size | 1/4-18 | 1/4-18 |
| Item type | DUAL PASSAGE ROTORSEAL | Dual passage rotorseal |
| Number of passages | 2 | 2 |
| Sub brand | AIRFLEX | Airflex |
| Type | BD | BD |