Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
105519AB
ASSEMBLY, 1 1/2 RH R'SEAL W/HOSE, QRV
105519AB
Where to buy
Export PDF
Tools
Add to comparison
105519AB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.500
Product height mm
622.300
Product length in
15.375
Product length mm
390.525
Product width in
4.000
Product width mm
101.600
Sub brand
AIRFLEX
Airflex