Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
107815AA
ASSEMBLY, 2 RH ROTORSEAL W/HOSE, CPLG
107815AA
Tools
Add to comparison
Add to comparison
107815AA
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
31.380
Product height mm
797.052
Product length in
10.310
Product length mm
261.874
Product width in
5.000
Product width mm
127.000
Sub brand
AIRFLEX
Airflex