Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
108605B
PREM AIR TANK GROUP PAG-10-060-S
108605B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
108605B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.190
Product height mm
589.026
Product length in
48.000
Product length mm
1219.200
Product width in
21.000
Product width mm
533.4
Sub brand
AIRFLEX
Airflex