Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
108608D
PREM AIR TANK GROUP PAG-12-240-S
108608D
Tools
Add to comparison
Add to comparison
108608D
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
33.190
Product height mm
843.026
Product length in
84.000
Product length mm
2133.600
Product width in
30.000
Product width mm
762
Sub brand
AIRFLEX
Airflex