Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145106BQ
ASSEMBLY, B3 ROTORSEAL SELF-LUBRICATING
145106BQ
Tools
Add to comparison
Add to comparison
145106BQ
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.625
Product height mm
41.275
Product length in
3.381
Product length mm
85.877
Product width in
1.625
Product width mm
41.275
Sub brand
AIRFLEX
Airflex