Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145106BR
ASSEMBLY, B3D ROTORSEAL FOR 6CB200
145106BR
Tools
Add to comparison
Add to comparison
145106BR
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.248
Product height mm
57.099
Product length in
3.531
Product length mm
89.687
Product width in
2.248
Product width mm
57.099
Sub brand
AIRFLEX
Airflex