Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/4-18 |
| Item type | Single passage rotorseal |
| Max pressure psi | 150 |
| Maximum speed RPM | 4000 |
| Number of passages | 1 |
| Operating temperature F | 200 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 3.381 |
| Product length mm | 85.877 |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Sub brand | Airflex |
| Type | B3 |
