Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inlet port size | 3/8-18 | 3/8-18 |
| Item type | SINGLE PASSAGE ROTORSEAL | Single passage rotorseal |
| Max pressure psi | 1000 | |
| Number of passages | 1 | 1 |
| Operating temperature F | 200 | |
| Product height in | 2.248 | |
| Product height mm | 57.099 | |
| Product length in | 3.531 | |
| Product length mm | 89.687 | |
| Product width in | 2.248 | |
| Product width mm | 57.099 | |
| Sub brand | AIRFLEX | Airflex |
| Type | B3 | B3 |
