Danfoss Rotorseal Single Passage RotorSeal (RIGHT)

C2 SLF LUB R/S W/AIR INL

145107BM


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Inlet port size1/2-141/2-14
Item typeSINGLE PASSAGE ROTORSEALSingle passage rotorseal
Number of passages11
Product height in2.375
Product height mm60.325
Product length in4.448
Product length mm112.979
Product width in2.375
Product width mm60.325
Sub brandAIRFLEXAirflex
TypeC2C2