Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/2-14 |
| Item type | Single passage rotorseal |
| Number of passages | 1 |
| Product height in | 3.375 |
| Product height mm | 85.725 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Sub brand | Airflex |
| Type | C2 |
