Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/2-14 |
| Item type | Single passage rotorseal |
| Max pressure psi | 150 |
| Maximum speed RPM | 3000 |
| Number of passages | 1 |
| Operating temperature F | 200 |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 4.448 |
| Product length mm | 112.979 |
| Product width in | 2.375 |
| Product width mm | 60.325 |
| Sub brand | Airflex |
| Type | C2 |
