Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145141DE
VALVE-AIR, 3/4 QRV STEEL SLEEVE
145141DE
Tools
Add to comparison
Add to comparison
145141DE
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.332
Product height mm
59.233
Product length in
3.440
Product length mm
87.376
Product width in
1.560
Product width mm
39.624
Sub brand
AIRFLEX
Airflex