SVC KIT-END CAP, 3/4 QRV
145141DP
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.332 |
| Product height mm | | 59.233 |
| Product length in | | 2.850 |
| Product length mm | | 72.390 |
| Product width in | | 1.560 |
| Product width mm | | 39.624 |
| Sub brand | AIRFLEX | Airflex |