Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | QR Valve | |
| Package contents | QR VALVE | QR Valve |
| Product height in | 2.330 | |
| Product height mm | 59.182 | |
| Product Material | ZINC ALLOY | Zinc Alloy |
| Product width in | 1.560 | |
| Product width mm | 39.624 | |
| Size | 3/4 | 3/4 |
| Sub brand | AIRFLEX | Airflex |