3/4 QRVM W/RUBBER SLV
145141DR
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.332 |
| Product height mm | | 59.233 |
| Product length in | | 4.760 |
| Product length mm | | 120.904 |
| Product width in | | 1.560 |
| Product width mm | | 39.624 |
| Sub brand | AIRFLEX | Airflex |