Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/4-18 |
| Item type | Dual passage rotorseal |
| Max pressure psi | 150 |
| Maximum speed RPM | 1200 |
| Number of passages | 2 |
| Operating temperature F | 200 |
| Product height in | 3.325 |
| Product height mm | 84.455 |
| Product length in | 5.870 |
| Product length mm | 149.098 |
| Product width in | 3.325 |
| Product width mm | 84.455 |
| Sub brand | Airflex |
| Type | BD |
