Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145405AG
ASSEMBLY, BD ROTORSEAL DL PASSAGE
145405AG
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145405AG
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.250
Product height mm
107.950
Product length in
5.187
Product length mm
131.750
Product width in
4.250
Product width mm
107.950
Sub brand
AIRFLEX
Airflex