ASSEMBLY, BD ROTORSEAL
145405T
Tools145405T Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 5.187 |
| Product length mm | 131.750 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Airflex |