Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/4-18 |
| Item type | Dual passage rotorseal |
| Max pressure psi | 150 |
| Maximum speed RPM | 1200 |
| Number of passages | 2 |
| Operating temperature F | 130 |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 5.281 |
| Product length mm | 134.137 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Airflex |
| Type | BD |
