Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145406DG
VALVE-AIR, 3/8 QRV 3/8NPT
145406DG
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145406DG
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.930
Product height mm
49.022
Product length in
2.210
Product length mm
56.134
Product width in
1.360
Product width mm
34.544
Sub brand
AIRFLEX
Airflex